Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30DD-B-45
CPI-30DD-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
14.0
Diameter (in)
3.0
Cup Size
3.00 in
Holding Capacity - Horizontal Wet (lbf)
6.0
Weight (oz)
2.0
Holding Capacity - Horizontal Wet (kg)
2.7
Holding Capacity - Horizontal Dry (kg)
6.4
Weight (g)
57.0
Cup Size
76 mm
Diameter (mm)
76.2
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
20.0
Holding Capacity - Vertical Lift (kg)
9.1
Shape
Round
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
PublishedDate
1718888926000
Product Type
Deepdish
Durometer
45 (Red)
Material
Nitrile
Product Series
DD/DM
Mount
3/8" NPT
Product Function
Robotic Tooling
Back to Top