Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30DD-C-30
CPI-30DD-C-30
CUP DD 3in. C-MT GREEN
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
6.0
Cup Size
3.00 in
Holding Capacity - Horizontal Dry (lbf)
14.0
Diameter (in)
3.0
Weight (oz)
2.0
Cup Size
76 mm
Holding Capacity - Horizontal Dry (kg)
6.4
Diameter (mm)
76.2
Weight (g)
57.0
Holding Capacity - Horizontal Wet (kg)
2.7
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
30 (Blue)
Mount
1.25" Square
Product Function
Robotic Tooling
Material
Nitrile
PublishedDate
1718889003000
Product Type
Deepdish
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
9.1
Product Series
DD/DM
Holding Capacity - Vertical Lift (lbf)
20.0
Shape
Round
Back to Top