End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-30FF-B-45

CUP FF 3in. B-MT RED
Visit Product Series:
CAD

Product Details Unit View:
Cup Size 3.00 in
Diameter (in) 3.0
Holding Capacity - Horizontal Dry (lbf) 30.0
Holding Capacity - Horizontal Wet (lbf) 13.0
Weight (oz) 2.0
Weight (g) 57.0
Holding Capacity - Horizontal Wet (kg) 0.0
Cup Size 76 mm
Holding Capacity - Horizontal Dry (kg) 0.0
Diameter (mm) 76.2
Product Series FF/PF
Product Function Robotic Tooling
Material Nitrile
Mount 3/8" NPT
Durometer 45 (Red)
Holding Capacity - Vertical Lift (lbf) 60.0
Holding Capacity - Vertical Lift (kg) 27.2
Shape Round
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Flatfoot
DistributorGroup End Effectors
PublishedDate 1718889291000
Back to Top