Holding Capacity - Horizontal Dry (lbf)
33
Cup Size
4.00 in
Weight (oz)
3.2
Holding Capacity - Horizontal Wet (lbf)
8
Diameter (in)
4.03
Holding Capacity - Horizontal Wet (kg)
3.6
Holding Capacity - Horizontal Dry (kg)
15
Diameter (mm)
102.4
Cup Size
102 mm
Weight (g)
91
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg)
40.4