Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-500-30-SA
CPI-500-30-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
5.23
Weight (lb)
0.9
Tube Diameter (in)
1.18
Weight (kg)
0.39
Tube Diameter (mm)
30
Apple Core (mm)
19.0
Length (mm)
132.8
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
283-HTS_TARIFF_CODE
76109090
Material
Aluminum
Product Series
SA
Tube Size
30B
Product Type
Swivel Arm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Apple Core Size
19
Back to Top