Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75BT-B-45
CPI-75BT-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
3.11
Holding Capacity - Horizontal Wet (lbf)
6
Holding Capacity - Horizontal Dry (lbf)
12
Cup Size
2.95 in
Weight (oz)
3.2
Holding Capacity - Horizontal Dry (kg)
5.4
Cup Size
75 mm
Holding Capacity - Horizontal Wet (kg)
2.7
Weight (g)
91
Diameter (mm)
78.9
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
25.4
Mount
3/8 G
283-HTS_TARIFF_CODE
40169991
Durometer
45 (Red)
PublishedDate
1718912523000
Holding Capacity - Vertical Lift (lbf)
56
DistributorGroup
End Effectors
Shape
Round
Product Type
Bellows
Product Series
AC/BT
Back to Top