Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75DC-B-60
CPI-75DC-B-60
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
2.95 in
Weight (oz)
3
Diameter (in)
3.34
Diameter (mm)
84.8
Weight (g)
84
Cup Size
75 mm
Product Type
Destacker
Mount
3/8 G
Holding Capacity - Vertical Lift (lbf)
35
Product Series
DC
Durometer
60 (Black)
Holding Capacity - Vertical Lift (kg)
15.9
Material
Nitrile
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Shape
Round
PublishedDate
1718912874000
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Back to Top