End Effectors
CPI-AB-750-EF-BP Block-Style Proximity Switch Mount

CPI-AB-750-EF-BP

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 1.1
Weight (g) 31.2
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series SAP
Product Type Apple Core Sensor Mount
Material Nylon
PublishedDate 1683651345000
Back to Top