Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-AB-750-SL
CPI-AB-750-SL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Maximum Static Clamp Load (ft lb)
200.0
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
Weight (kg)
0.1
283-HTS_TARIFF_CODE
76109090
Product Series
AB
Product Type
Proximity Switch Mounts
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top