Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ATI-151-90HD-60BB
CPI-ATI-151-90HD-60BB
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
7.1
Width (in)
6
Maximum Static Product Load (ft lb)
550
Tube Diameter (in)
2.36
Length (in)
6
Height (in)
3.56
Tube Diameter (mm)
60
max_static_product_load_metric
746
Length (mm)
152.4
Height (mm)
90.4
Weight (kg)
3.22
Width (mm)
152.4
Maximum Static Product Load (Nm)
746
Material
Aluminum
Product Type
Mid Mount
Product Series
ATI-151
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
60B
Back to Top