End Effectors
Destaco’s CPI-KL-40-78F Series of end flange mounts are designed for 40 mm tubes.

CPI-CL-25-312F

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.52
Maximum Static Clamp Load (ft lb) 500
Tube Diameter (in) 2.50
Maximum Static Clamp Load (Nm) 675
Tube Diameter (mm) 63.5
Weight (kg) 1.14
max_static_clamp_load_metric 675
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
Product Type Mount, End Flange
Tube Size 2.50 in
Product Series CL
Back to Top