Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CL-90B-160F
CPI-CL-90B-160F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7.5
Tube Diameter (in)
3.54
Length (in)
7.0
Maximum Static Clamp Load (ft lb)
550.0
Weight (lb)
13.04
Width (mm)
190.5
Length (mm)
177.8
Maximum Static Clamp Load (Nm)
746.0
Weight (kg)
5.91
Tube Diameter (mm)
90
max_static_clamp_load_metric
746.0
DistributorGroup
End Effectors
Material
Aluminum
Product Series
CL
Product Function
Robotic Tooling
Tube Size
90B
Product Type
End Mount
Back to Top