Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CLM-20M-20M-ST
CPI-CLM-20M-20M-ST
STEEL MICRO CLAMP - 20MM X 20MM
Single Bolt Clamp Block for 20 mm tube to 20 mm tube (Steel)
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.4
Tube Diameter (in)
0.79
Tube Combinations (in)
0.79 / 0.79
Maximum Static Clamp Load (ft lb)
15.0
Weight (kg)
0.18
Tube Combinations (mm)
20 / 20
Maximum Static Clamp Load (Nm)
20.3
max_static_clamp_load_metric
20.3
Tube Diameter (mm)
20
Product Function
Robotic Tooling
Product Series
CLM
DistributorGroup
End Effectors
Product Type
Cross Clamp
Material
Steel
PublishedDate
1720462777000
Tube Size
20 mm / 20 mm
Back to Top