Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED10-100-075-06
CPI-ED10-100-075-06
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.78
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
6.2
Length (mm)
157.4
Apple Core (mm)
19.0
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
271.0
Weight (kg)
0.36
Product Type
Swivel Arm
Product Series
ED
Finish
Silver
PublishedDate
1704224040000
Tube Size
1.00 in
Material
Aluminum
Apple Core Size
19
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top