End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.14
Weight (lb) 1.06
Maximum Static Clamp Load (ft lb) 200.0
Tube Diameter (in) 1.00
Apple Core (in) 0.75
max_static_clamp_load_metric 271.0
Tube Diameter (mm) 25.4
Length (mm) 257.6
Weight (kg) 0.48
Maximum Static Clamp Load (Nm) 271.0
Apple Core (mm) 19.0
Product Function Robotic Tooling
Apple Core Size 19
Product Series ED
Product Type Swivel Arm
Material Aluminum
DistributorGroup End Effectors
Tube Size 1.00 in
Finish Silver
Back to Top