End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-05

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 5.31
Tube Combinations (in) 1.00 / 1.00
Weight (lb) 0.74
Tube Diameter (in) 1.00
Tube Diameter (mm) 25.4
Weight (kg) 0.34
Tube Combinations (mm) 25.4 / 25.4
Length (mm) 134.9
Product Type Swivel Arm
Tube Size 1.00 in / 1.00 in
DistributorGroup End Effectors
Product Series ED
Material Aluminum
Product Function Robotic Tooling
Finish Silver
Back to Top