End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-08

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 8.23
Tube Diameter (in) 1.00
Weight (lb) 0.95
Tube Combinations (in) 1.00 / 1.00
Length (mm) 209.1
Tube Diameter (mm) 25.4
Weight (kg) 0.43
Tube Combinations (mm) 25.4 / 25.4
Finish Silver
Product Type Swivel Arm
Product Series ED
Product Function Robotic Tooling
Material Aluminum
Tube Size 1.00 in / 1.00 in
DistributorGroup End Effectors
Back to Top