End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-09

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 9.22
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Weight (lb) 1.02
Tube Diameter (mm) 25.4
Length (mm) 234.1
Weight (kg) 0.146
Tube Combinations (mm) 25.4 / 25.4
Product Function Robotic Tooling
Material Aluminum
Tube Size 1.00 in / 1.00 in
Product Type Swivel Arm
Finish Silver
DistributorGroup End Effectors
Product Series ED
Back to Top