End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.2
Weight (lb) 1.09
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Weight (kg) 0.49
Length (mm) 259.2
Tube Diameter (mm) 25.4
Tube Combinations (mm) 25.4 / 25.4
Product Function Robotic Tooling
Tube Size 1.00 in / 1.00 in
Product Series ED
Product Type Swivel Arm
DistributorGroup End Effectors
Finish Silver
Material Aluminum
PublishedDate 1704223800000
Back to Top