End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-150

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.21
Weight (lb) 0.81
Tube Combinations (in) 0.98 / 0.98
Tube Diameter (in) 0.98
Tube Combinations (mm) 25 / 25
Length (mm) 157.7
Tube Diameter (mm) 25
Weight (kg) 0.37
Material Aluminum
DistributorGroup End Effectors
Product Series ED
Finish Blue
Product Type Swivel Arm
Tube Size 25 mm / 25 mm
Product Function Robotic Tooling
Back to Top