End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-350

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 13.97
Weight (lb) 1.36
Tube Combinations (in) 0.98 / 0.98
Tube Diameter (in) 0.98
Length (mm) 355
Weight (kg) 0.62
Tube Diameter (mm) 25
Tube Combinations (mm) 25 / 25
Product Type Swivel Arm
Material Aluminum
Product Function Robotic Tooling
Product Series ED
Finish Blue
DistributorGroup End Effectors
Tube Size 25 mm / 25 mm
Back to Top