Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-05
CPI-ES10-075-05
SINGLE END .075in. DIA BORE 5in. L
1.00" rod extension for 0.75" apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Weight (lb)
0.51
Length (in)
5.0
Apple Core (in)
0.75
Length (mm)
127.0
Tube Diameter (mm)
25.4
Weight (kg)
0.23
Apple Core (mm)
19.0
Material
Aluminum
Product Series
ES
Product Function
Robotic Tooling
Finish
Silver
DistributorGroup
End Effectors
PublishedDate
1721136762000
Product Type
Single End Extensions
Apple Core Size
19
Tube Size
1.00 in
Back to Top