Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-10
CPI-ES10-075-10
SINGLE END .075in. DIA BORE 10in. L
1.00" rod extension for 0.75" apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
10.0
Weight (lb)
0.85
Apple Core (in)
0.75
Tube Diameter (in)
1.00
Tube Diameter (mm)
25.4
Length (mm)
254.0
Weight (kg)
0.39
Apple Core (mm)
19.0
Apple Core Size
19
DistributorGroup
End Effectors
PublishedDate
1721137547000
Product Function
Robotic Tooling
Product Type
Single End Extensions
Finish
Silver
Tube Size
1.00 in
Product Series
ES
Material
Aluminum
Back to Top