Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-25
CPI-ES10-075-25
SINGLE END .075in. DIA BORE 25in. L
1.00" rod extension for 0.75" apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.87
Apple Core (in)
0.75
Tube Diameter (in)
1.00
Length (in)
25.0
Length (mm)
635.0
Tube Diameter (mm)
25.4
Apple Core (mm)
19.0
Weight (kg)
0.85
Product Type
Single End Extensions
Apple Core Size
19
Product Function
Robotic Tooling
Finish
Silver
PublishedDate
1721142020000
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
1.00 in
Product Series
ES
Back to Top