Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-28
CPI-ES10-075-28
SINGLE END .075in. DIA BORE 28in. L
1.00" rod extension for 0.75" apple core
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Apple Core (in)
0.75
Length (in)
28.0
Weight (lb)
2.08
Apple Core (mm)
19.0
Tube Diameter (mm)
25.4
Weight (kg)
0.95
Length (mm)
711.2
Finish
Silver
Product Function
Robotic Tooling
Product Series
ES
PublishedDate
1721146253000
Apple Core Size
19
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Single End Extensions
Tube Size
1.00 in
Back to Top