Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-100-20
CPI-ES10-100-20
SINGLE END 1in DIA BORE 20in L
1.00" rod end extension mounts to 1.00" round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (in)
1.00
Weight (lb)
1.58
Length (in)
20.0
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
25.4
Weight (kg)
0.72
max_static_clamp_load_metric
271.0
Length (mm)
508.0
PublishedDate
1721155647000
Product Series
ES
Tube Size
1.00 in
Material
Aluminum
DistributorGroup
End Effectors
Finish
Silver
Product Function
Robotic Tooling
Product Type
Single End Extensions
Back to Top