Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-100-22
CPI-ES10-100-22
SINGLE END 1in DIA BORE 22in L
1.00" rod end extension mounts to 1.00" round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.71
Length (in)
22.0
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
271.0
Maximum Static Clamp Load (Nm)
271.0
Length (mm)
558.8
Weight (kg)
0.78
Product Series
ES
Finish
Silver
Product Type
Single End Extensions
Tube Size
1.00 in
Product Function
Robotic Tooling
Material
Aluminum
DistributorGroup
End Effectors
PublishedDate
1721155773000
Back to Top