Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-15
CPI-ES10-150-15
SINGLE END 1.5in. DIA BORE 15in. L
1.00" rod end extension mounts to 1.50" round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200.0
Weight (lb)
1.28
Length (in)
15.0
Tube Diameter (in)
1.50
Tube Diameter (mm)
38.1
Length (mm)
381.0
max_static_clamp_load_metric
271.0
Maximum Static Clamp Load (Nm)
271.0
Weight (kg)
0.58
Finish
Silver
Tube Size
1.50 in
Material
Aluminum
PublishedDate
1721157721000
Product Function
Robotic Tooling
Product Type
Single End Extensions
Product Series
ES
DistributorGroup
End Effectors
Back to Top