Weight (lb)
2.1
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
27.0
Length (mm)
685.8
Weight (kg)
0.95
max_static_clamp_load_metric
271.0
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
38.1
Product Type
Single End Extensions
PublishedDate
1721158772759