Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-28
CPI-ES10-150-28
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.17
Length (in)
28.0
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (mm)
38.1
Length (mm)
711.2
Weight (kg)
0.99
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
Tube Size
1.50 in
DistributorGroup
End Effectors
PublishedDate
1721158859083
Material
Aluminum
Finish
Silver
Product Series
ES
Product Type
Single End Extensions
Product Function
Robotic Tooling
Back to Top