Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-B112-12
CPI-ES10-B112-12
BALL END SINGLE EXTENSION 1in.
1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
12.0
Weight (lb)
1.12
Tube Diameter (in)
1.00
Weight (kg)
0.51
Length (mm)
304.8
Tube Diameter (mm)
25.4
PublishedDate
1721159744000
Tube Size
1.00 in
Material
Aluminum
Product Series
ES
Product Function
Robotic Tooling
Finish
Silver
Product Type
Single End Extensions
DistributorGroup
End Effectors
Back to Top