End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-16

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.39
Length (in) 16.0
Tube Diameter (in) 1.00
Length (mm) 406.4
Weight (kg) 0.63
Tube Diameter (mm) 25.4
Finish Silver
Material Aluminum
Tube Size 1.00 in
PublishedDate 1721160020000
Product Series ES
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Single End Extensions
Back to Top