End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-700-4

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Length (in) 8
Width (in) 8
Weight (lb) 70.88
Height (in) 27.56
Length (mm) 203.2
Height (mm) 700
Width (mm) 203.2
Weight (kg) 32.15
Tube Diameter (mm) 45|60
DistributorGroup End Effectors
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Series HTW
Product Function Robotic Tooling
Product Type Hold Table
Tube Size 45B or 60B
Back to Top