End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-850-4

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 8
Height (in) 33.46
Length (in) 8
Weight (lb) 76.86
Tube Diameter (in) 1.77|2.36
Height (mm) 850
Tube Diameter (mm) 45|60
Weight (kg) 34.86
Width (mm) 203.2
Length (mm) 203.2
Product Function Robotic Tooling
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Tube Size 45B or 60B
Material Steel
Product Series HTW
DistributorGroup End Effectors
Product Type Hold Table
Back to Top