Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-LC18
CPI-LC18
SPRING-LOADED CUP MOUNT (MICRO SERIES)
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
0.75
Weight (oz)
1.0
Travel (mm)
19.1
Weight (g)
28.3
Vacuum Port
1/8 G NPS
Product Function
Robotic Tooling
Mount Thread
1/8 G NPS
Product Series
LC
Bulkhead Thread
M16x1
DistributorGroup
End Effectors
Product Type
Bulkhead
PublishedDate
1721310044000
Back to Top