End Effectors
Destaco’s CPI-MLK-60-G88 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MBC-150-8-8

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 16
Tube Diameter (in) 1.50
Tube Diameter (mm) 38.1
Weight (g) 425
Product Function Robotic Tooling
Product Series MLK/MBC
DistributorGroup End Effectors
Tube Size 1.50 in
Product Type Boom Manifold
Distribution Ports 1/4 NPT x 8
Input Port 3/8 NPT
Back to Top