Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-MBC-250-4-4-30
CPI-MBC-250-4-4-30
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.50
Weight (oz)
12
Tube Diameter (mm)
63.5
Weight (g)
340
Product Function
Robotic Tooling
Product Type
Boom Manifold
DistributorGroup
End Effectors
Distribution Ports
1/4 NPT x 4
Product Series
MLK/MBC
Input Port
3/8 NPT
Tube Size
2.50 in
Back to Top