End Effectors
Destaco’s CPI-MLK-60-G88 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MLK-40-G88

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 16
Tube Diameter (in) 1.57
Tube Diameter (mm) 40
Weight (g) 425
Product Type Boom Manifold
Tube Size 40 mm
Distribution Ports 1/4 G x 8
Product Series MLK/MBC
DistributorGroup End Effectors
Input Port 3/8 G
Product Function Robotic Tooling
Back to Top