Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-MLK-60-G44
CPI-MLK-60-G44
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
12
Tube Diameter (in)
2.36
Tube Diameter (mm)
60
Weight (g)
340
Product Series
MLK/MBC
Distribution Ports
1/4 G x 4
Tube Size
60 mm
Input Port
3/8 G
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Boom Manifold
Back to Top