End Effectors
Destaco’s CPI-MLK-60-G88 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MLK-60-G88

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.36
Weight (oz) 18
Tube Diameter (mm) 60
Weight (g) 510
Input Port 3/8 G
Product Type Boom Manifold
283-HTS_TARIFF_CODE 84819000
DistributorGroup End Effectors
Product Function Robotic Tooling
Distribution Ports 1/4 G x 8
Product Series MLK/MBC
Tube Size 60 mm
Back to Top