End Effectors
Destaco’s CPI-PA-B32-CM Series of lightweight, port only adaptors are designed to easily mount vacuum cups to an end effector frame.

CPI-PA-B32-CM

C-Mount Assy, Port Only, 32mm Ball Mount
  • 32 mm ball mount
  • C cup mount
Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 0.27
Weight (g) 122.0
Product Series PA
Product Type Port Only Adaptor
DistributorGroup End Effectors
PublishedDate 1721310961000
Product Function Robotic Tooling
Cup Thread (Male) Square T Mount
Mounting 32 mm Ball
cad_part_name CPI-PA-B32-CM
Back to Top