End Effectors
PAT Aluminum Tubing

CPI-PAT-1025-06

PLAIN ALUMINUM TUBE 6in. OAL

THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. POTENTIAL SUBSTITUTES CAN BE CPI-PAT-10T, CPI-PAB-10, or LWT-10E. For additional product data, please contact Destaco customer service.

  • Specify length (L) in 6.00" increments
  • Weight: 1.02 kg/m (0.7 lb/ft)
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Diameter (in) 1.0
Length (in) 6.0
Wall Thickness (in) 0.25
Tube Diameter (mm) 25.4
Wall Thickness (mm) 6.35
Diameter (mm) 25.4
Length (mm) 152.4
Torsional Twist 2.4° @ 100ft-lbs
Material Aluminum
DistributorGroup End Effectors
Product Type Tubing
Product Series PAT
Tube Size 1.00 in
PublishedDate 1721311533000
Product Function Robotic Tooling
Linear Deflection 0.06" @ 50lb/12.00"
Back to Top