End Effectors
PAT Aluminum Tubing

CPI-PAT-40-150

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 5.9
Tube Diameter (in) 1.57
Diameter (in) 1.57
Length (mm) 150
Diameter (mm) 40
Wall Thickness (mm) 5
Tube Diameter (mm) 40
Tube Size 40 mm
Linear Deflection 5.6mm @ 100lb/24.00"
Material Aluminum
Product Type Tubing
DistributorGroup End Effectors
Product Function Robotic Tooling
Torsional Twist 3.2° @ 300ft-lbs
Product Series PAT
Back to Top