End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-10-150

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 5.91
Weight (lb) 0.59
Wall Thickness (in) 0.125
Diameter (in) 1.0
Tube Diameter (in) 1.00
Diameter (mm) 25.4
Weight (kg) 0.27
Length (mm) 150.0
Tube Diameter (mm) 25.4
Wall Thickness (mm) 3.18
Product Series PST
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Product Type Tubing
DistributorGroup End Effectors
Tube Size 1.00 in
Product Function Robotic Tooling
Material Steel
Torsional Twist .001° @ 100 ft-lb
PublishedDate 1675190973000
Back to Top