End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-10-200

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 7.87
Wall Thickness (in) 0.125
Tube Diameter (in) 1.00
Weight (lb) 0.79
Diameter (in) 1.0
Diameter (mm) 25.4
Length (mm) 200.0
Tube Diameter (mm) 25.4
Weight (kg) 0.36
Wall Thickness (mm) 3.18
Tube Size 1.00 in
Product Function Robotic Tooling
Product Type Tubing
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Material Steel
PublishedDate 1675188665000
Product Series PST
DistributorGroup End Effectors
Torsional Twist .001° @ 100 ft-lb
Back to Top