End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-10-225

Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.125
Weight (lb) 0.89
Tube Diameter (in) 1.00
Length (in) 8.86
Diameter (in) 1.0
Diameter (mm) 25.4
Weight (kg) 0.405
Length (mm) 225.0
Wall Thickness (mm) 3.18
Tube Diameter (mm) 25.4
DistributorGroup End Effectors
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Product Function Robotic Tooling
Material Steel
Product Type Tubing
Tube Size 1.00 in
Torsional Twist .001° @ 100 ft-lb
PublishedDate 1675191310000
Product Series PST
Back to Top