End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-10-275

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Weight (lb) 1.09
Diameter (in) 1.0
Length (in) 10.83
Wall Thickness (in) 0.125
Wall Thickness (mm) 3.18
Weight (kg) 0.495
Length (mm) 275.0
Tube Diameter (mm) 25.4
Diameter (mm) 25.4
Product Type Tubing
DistributorGroup End Effectors
PublishedDate 1675188733000
Product Function Robotic Tooling
Product Series PST
Torsional Twist .001° @ 100 ft-lb
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Material Steel
Tube Size 1.00 in
Back to Top