End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-06

Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.125
Tube Diameter (in) 1.25
Diameter (in) 1.25
Weight (lb) 0.75
Length (in) 6.0
Diameter (mm) 31.75
Tube Diameter (mm) 31.8
Wall Thickness (mm) 3.18
Length (mm) 152.4
Weight (kg) 0.34
Material Steel
Product Series PST
DistributorGroup End Effectors
Tube Size 1.25 in
Product Type Tubing
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Torsional Twist .001° @ 100 ft-lb
PublishedDate 1675190583000
Product Function Robotic Tooling
Back to Top