End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-16

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.25
Weight (lb) 2.0
Diameter (in) 1.25
Length (in) 16.0
Wall Thickness (in) 0.125
Weight (kg) 0.91
Wall Thickness (mm) 3.18
Length (mm) 406.4
Diameter (mm) 31.75
Tube Diameter (mm) 31.8
Material Steel
Torsional Twist .001° @ 100 ft-lb
Product Function Robotic Tooling
Product Series PST
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
PublishedDate 1675190787000
Tube Size 1.25 in
Product Type Tubing
DistributorGroup End Effectors
Back to Top