End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-18

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 18.0
Wall Thickness (in) 0.125
Weight (lb) 2.25
Diameter (in) 1.25
Tube Diameter (in) 1.25
Weight (kg) 1.02
Length (mm) 457.2
Tube Diameter (mm) 31.8
Wall Thickness (mm) 3.18
Diameter (mm) 31.75
Material Steel
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
DistributorGroup End Effectors
Product Series PST
Tube Size 1.25 in
PublishedDate 1675191047000
Product Type Tubing
Product Function Robotic Tooling
Torsional Twist .001° @ 100 ft-lb
Back to Top